Evolving ourselves – and the website!  We're excited for you to experience our new beta website, and we would like for you to share your feedback with us so we can improve.          

Explore the new beta website!

Feedback

Choose your language

Close

KHZ 20-10-D-A Short Stroke Cylinder, 0213112

0213112

Item no. 0213112

  • Cylinders for applications such as applying side pressure.
  • Single and Double acting cylinders available.
  • Available with or without sensor capability.
  • *Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP
  • Requirement – Maximum air pressure 87 psi (6 bar).
  • Requirement – Filtered dry air.
Metric   Imperial
General
Item number, alternative E17055500
Weight 108 – 108 g
Mechanical data
Bore through diameter 20 mm
EOAT (End Of Arm Tooling)
Action Double
Sensor capable True

Dimensional drawings

Please log in or Register to view the dimensional drawings.

Support / CAD
Training (1)
YouTube videos (2)
Request a quote

Please log in or Register first in order to be able to request quotes.

Piab AB © 2021 Privacy notice

Follow us

Contact us