새로운 베타 웹 사이트를 소개하게 되어 기쁩니다. 피드백을 공유하여 주시면 개선할 수 있도록 하겠습니다.
새로운 웹 사이트로 이동!
Polydata Huber, a mid-size print shop in the German graphic industry, strives to provide an ideal work environment for employees. To battle heat and noise issues on the shop floor, the company decided to replace its electrical pumps with compressed air pumps from Piab.
A test installation of Piab’s P6010 pumps was set up on the collector machine at Polydata. Impressed with the test installation, Polydata decided to use the P6010 pumps on the eight station collectors as well as the folding machine.
The new pumps reduced noise levels down to only 68dB, a remarkable change from the previously high levels. Heat issues were addressed as well, as the blow function on the new pump generates air that is one degree cooler than the ambient temperature.